Material: Outer part: Zinc-plated. Boreholes up to 10mm: free-cutting steel, turned. From boreholes 12mm: Steel C45, forged. Inner ring: Roller bearing steel 100Cr6, hardened HRC 62+/-1, ground and polished. Bearing race: Steel with PTFE-lining. Small version. Dimensions according to DIN 648 / 12240-4 series E. Thread either right-handed or left-handed.
  • Rod ends for high radial and axial alternating loads.
  • Steel on PTFE-lining.
  • Maintenance-fee.
  • Sliding speed up to 10 m/min.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Thread
[mm]
d
[mm]
B
[mm]
C1
[mm]
d2
[mm]
d3
[mm]
d4
[mm]
dK
[mm]
h1
[mm]
l3
[mm]
Thread Size d3
[mm]
Thread Slope
[mm]
W
[mm]
Tipping Angle Alpha
[°]
Weight
[g]
63410600   rechts664,4201013103012M61,0111321
63410800   rechts8862412,516133616M81,25141538
63411000   rechts1097281519164320M101,5171260
63411200   rechts121083417,522185022M121,75191196
63411500   rechts151210402126226129M142,0228180
63411600   rechts161411462430256733M162,02710220
63411700   rechts171411462430256733M162,02710220
63412000   rechts2016135327,535297738M20x1,51,5329350
63412500   rechts2520176433,54235,59448M24x22,0367640
63413000   rechts30221973405040,711056M30x22,0416930
63413500   rechts3525218247584712560M36x33,05061300
63414000   rechts4028239252655314265M39x33,05572000
63414500   rechts45322710258706014565M42x33,06072500
63415000   rechts50353011262756616068M45x33,06563500
63416000   rechts60443813570888017570M52x33,07565550
63417000   rechts70494216080989220080M56x44,08568600
63418000   rechts8055471809511010523585M64x44,0100612000
63430600   links664,4201013103012M61,0111321
63430800   links8862412,516133616M81,25141538
63431000   links1097281519164320M101,5171260
63431200   links121083417,522185022M121,75191196
63431500   links151210402126226129M142,0228180
63431600   kinks161411462430256733M162,02710220
63431700   links171411462430256733M162,02710220
63432000   links2016135327,535297738M20x1,51,5329350
63432500   links2520176433,54235,59448M24x22,0367640
63433000   links30221973405040,711056M30x22,0416930
63433500   links3525218247584712560M36x33,05061300
63434000   links4028239252655314265M39x33,05572000
63434500   links45322710258706014565M42x33,06072500
63435000   links50353011262756616068M45x33,06563500
63436000   links60443813570888017570M52x33,07565550
63437000   links70494216080989220080M56x44,08568600
63438000   links8055471809511010523585M64x44,010061200


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn