Material: Outer part: Zinc-plated. Boreholes up to 12mm: free-cutting steel, turned. From boreholes 14mm: Steel C22, forged. Wide version. Dimensions according to DIN 648 / 12240-4 series K. Thread either right-handed or left-handed.
  • Heavy-duty rods end for high radial and axial alternating loads.
  • Steel on high-duty brass.
  • Can be re-lubricated (only from size 6mm).
  • Sliding speed up to 60 m/min.

Initial lubrication required before use

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Thread TypedH7
[mm]
B-0,1
[mm]
C1
[mm]
d1
[mm]
d2
[mm]
h
[mm]
l1
[mm]
Thread ISO DIN 13 6H/ 6g M
[mm]
Thread Slope
[mm]
Tipping Angle Alpha
[°]
Weight
[g]
63220200   rechts24,53,62,692012M20,4163
63220300   rechts364,55,1142615M30,5146
63220500   rechts5867,7183320M50,81313
63220600   rechts696,758,9203622M61,01320
63220800   rechts812910,4244225M81,251433
63221000   rechts101410,512,9284829M101,51356
63221200   rechts12161215,4325433M121,751387
63221400   rechts141913,516,8366036M142,016129
63221600   rechts16211519,3426640M162,015189
63221800   rechts182316,521,8467244M18x1,51,515267
63222000   rechts20251824,3507847M20x1,51,514348
63222200   rechts22282025,8548451M22x1,51,515443
63222500   rechts25312229,6609457M24x22,015600
63223000   rechts30372534,87011071M30x22,0171030
63223500   rechts35432837,78012573M36x22,0191600
63224000   rechts40493544,29014278M42x22,0162550
63230200   links24,53,62,692012M20,4163
63230300   links364,55,1142615M30,5146
63230500   links5867,7183320M50,81313
63230600   links696,758,9203622M61,01320
63230800   links812910,4244225M81,251433
63231000   links101410,512,9284829M101,51356
63231200   links12161215,4325433M121,751387
63231400   links141913,516,8366036M142,016129
63231600   links16211519,3426640M162,015189
63231800   links182316,521,8467244M18x1,51,515267
63232000   links20251824,3507847M20x1,51,514348
63232200   links22282025,8548451M22x1,51,515443
63232500   links25312229,6609457M24x22,015600
63233000   links30372534,87011071M30x22,0171030
63233500   links35432837,78012573M36x22,0191600
63234000   links40493544,29014278M42x22,0162550


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn