Material: Outer part: Zinc-plated. Boreholes up to 12mm: free-cutting steel, turned. From boreholes 14mm: Steel C22, forged. Inner ring: Roller bearing steel 100Cr6, hardened HRC 62+/-1, ground and polished. Bearing race: Steel with PTFE-lining. Wide version. Dimensions according to DIN 648 / 12240-4 series K. Thread either right-handed or left-handed.
  • Heavy-duty rod ends for high radial and axial alternating loads.
  • Steel on PTFE-lining.
  • Maintenance-free.
  • Sliding speed up to 10 m/min.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ThreaddH7
[mm]
B-0,1
[mm]
C1
[mm]
d1
[mm]
d2
[mm]
h
[mm]
l1
[mm]
Thread M (ISO DIN 13 6 H)
[mm]
Thread Slope
[mm]
Tipping Angle Alpha
[°]
Weight
[g]
63280400   rechts475,256,5143019M40,7149
63280500   rechts5867,7183320M50,81313
63280600   rechts696,758,9203622M61,01320
63280800   rechts812910,4244225M81,251433
63281000   rechts101410,512,9284829M101,51356
63281200   rechts12161215,4325433M121,751387
63281400   rechts141913,516,8366038M142,016129
63281600   rechts16211519,3426640M162,015189
63281800   rechts182316,521,8467244M18x1,51,515267
63282000   rechts20251824,3507847M20x1,51,514348
63282200   rechts22282025,8548451M22x1,51,515443
63282500   rechts25312229,6609457M24x22,015600
63283000   rechts30372534,87011071M30x22,0171030
63283500   rechts35432837,78012573M36x22,0191600
63284000   rechts40493544,29014278M42x22,0162570
63290400   links475,256,5143019M40,7149
63290500   links5867,7183320M50,81313
63290600   links696,758,9203622M61,01320
63290800   links812910,4244225M81,251433
63291000   links101410,512,9284829M101,51356
63291200   links12161215,4325433M121,751387
63291400   links141913,516,8366038M142,016129
63291600   links16211519,3426640M162,015189
63291800   links182316,521,8467244M18x1,51,515267
63292000   links20251824,3507847M20x1,51,514348
63292200   links22282025,8548451M22x1,51,515443
63292500   links25312229,6609457M24x22,015600
63293000   links30372534,87011071M30x22,0171030
63293500   links35432837,78012573M36x22,0191600
63294000   links40493544,29014278M42x22,0162570


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn