Material: Outer part: Zinc-plated. Boreholes up to 12mm: free-cutting steel, turned. From boreholes 14mm: Steel C22, forged. Inner ring: Roller bearing steel 100Cr6, hardened HRC 62+/-1, ground and polished. Bearing race: Steel with PTFE-lining. Wide version. Dimensions according to DIN 648 / 12240-4 series K. Thread either right-handed or left-handed.
  • Heavy-duty rod ends for high radial and axial alternating loads.
  • Steel on PTFE-lining.
  • Maintenance-free.
  • Sliding speed up to 10 m/min.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ThreaddH7
[mm]
B-0,1
[mm]
C1
[mm]
d1
[mm]
d2
[mm]
d3
[mm]
d4
[mm]
h1
[mm]
l3
[mm]
Thread M (ISO DIN 13 6 H)
[mm]
Thread Slope
[mm]
W
[mm]
Tipping Angle Alpha
[°]
Weight
[g]
63260400   rechts475,256,5147,89,52412M40,781411
63260500   rechts5867,7189112710M50,891318
63260600   rechts696,758,92010133012M61,0111327
63260800   rechts812910,42412,5163616M81,25131446
63261000   rechts101410,512,92815194320M101,5171376
63261200   rechts12161215,43217,5225022M121,751913115
63261400   rechts141913,516,83620255725M142,02216170
63261600   rechts16211519,34222276428M162,02215230
63261800   rechts182316,521,84625317132M18x1,51,52715320
63262000   rechts20251824,35027,5347733M20x1,51,53214415
63262200   rechts22282025,85430378437M22x1,51,53215540
63262500   rechts25312229,66033,5429442M24x22,03615750
63263000   rechts30372534,870405111051M30x22,041171130
63263500   rechts35432837,780465812556M36x22,050191600
63264000   rechts40493544,290576914260M42x22,060162770
63270400   links475,256,5147,89,52412M40,781411
63270500   links5867,7189112710M50,891318
63270600   links696,758,92010133012M61,0111327
63270800   links812910,42412,5163616M81,25131446
63271000   links101410,512,92815194320M101,5171376
63271200   links12161215,43217,5225022M121,751913115
63271400   links141913,516,83620255725M142,02216170
63271600   links16211519,34222276428M162,02215230
63271800   links182316,521,84625317132M18x1,51,52715320
63272000   links20251824,35027,5347733M20x1,51,53214415
63272200   links22282025,85430378437M22x1,51,53215540
63272500   links25312229,66033,5429442M24x22,03615750
63273000   links30372534,870405111051M30x22,041171130
63273500   links35432837,780465812556M36x22,050191600
63274000   links40493544,290576914260M42x22,060162770


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn