Material: Steel zinc-plated. ES-Standard 01.

* Size 20 is not part of the DIN.
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
Product Quantity Size
[mm]
d1
[mm]
Weight
[g]
63740100   4 x 841,5
63740200   4 x 1642,6
63740300   5 x 1052,7
63740400   5 x 2052,9
63740500   6 x 1264,6
63740600   6 x 2465,0
63740700   8 x 16810,4
63740800   8 x 32811,5
63740900   10 x 201019,0
63741000   10 x 401020,3
63741100   12 x 241233,5
63741200   12 x 481234,5
63741300   14 x 281445
63741400   14 x 561450
63741500   16 x 321670
63741600   16 x 641680


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn