Material: Steel zinc-plated. Design G: without bolt.

Thread: Gewindeausführung rechts = thread right-handed. Gewindeausführung links = thread left-handed.

Clevis with ES-bolt can be used as clevis joint.

* Size 20 is not part of the DIN.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeSize
[mm]
a
[mm]
b
[mm]
d1
[mm]
d2
[mm]
Thread Slope
[mm]
d3
[mm]
g
[mm]
l2
[mm]
Fadmiss.
[N]
Weight
[g]
63720100   rechts4 x 8844M40,7881615455
63720200   rechts4 x 16844M40,78162415457
63720300   rechts5 x 101055M50,89102024999
63720400   rechts5 x 201055M50,892030249913
63720500   rechts6 x 121266M61,0101224353715
63720600   rechts6 x 241266M61,0102436353722
63720700   rechts8 x 161688M81,25141632644137
63720800   rechts8 x 321688M81,25143248644154
63720900   rechts10 x 20201010M101,51820401020874
63721000   rechts10 x 40201010M101,518406010208116
63721100   rechts12 x 24241212M121,7520244812139121
63721200   rechts12 x 48241212M121,7520487212139175
63721300   rechts14 x 28271414M142,024285616560178
63721400   rechts14 x 56271414M142,024568516560258
63721500   rechts16 x 32321616M162,026326422608282
63721600   rechts16 x 64321616M162,026649622608410
63722000   rechts20 x 40402020M202,5344080600
63730100   links4 x 8844M40,7881615455
63730200   links4 x 16844M40,78162415457
63730300   links5 x 101055M50,89102024999
63730400   links5 x 201055M50,892030249913
63730500   links6 x 121266M61,0101224353715
63730600   links6 x 241266M61,0102436353722
63730700   links8 x 161688M81,25141632644137
63730800   links8 x 321688M81,25143248644154
63730900   links10 x 20201010M101,51820401020874
63731000   links10 x 40201010M101,518406010208116
63731100   links12 x 24241212M121,7520244812139121
63731200   links12 x 48241212M121,7520487212139175
63731300   links14 x 28271414M142,024285616560178
63731400   links14 x 56271414M142,024568516560258
63731500   links16 x 32321616M162,026326422608282
63731600   links16 x 64321616M162,026649622608410
63732000   links20 x 40402020M202,5344080600


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn