Material: Inner ring bearing steel 100Cr6, hardened, ground and polished.
Bearing shell special bronze CuSn8.
Outer ring steel 9SMnPb28K, zinc plated.
  • Dimensions according to DIN 648 / 12240-1 series K (wide version).
  • Can be re-lubricated.
  • Initial lubrication required before use
  • For high sliding speed up to 60 m/min.
  • With outer ring (bigger outer diameter than version G or G..D).

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity dH7
[mm]
B+0/-0,12
[mm]
C+0/-0,24
[mm]
DA+0/-0,012
[mm]
d1
[mm]
Tipping Angle Alpha
[°]
Weight
[g]
63300500   586167,7138
63300600   696,75188,91312
63300800   81292210,41423
63301000   101410,52612,91338
63301200   1216123015,41358
63301400   141913,53416,81683
63301600   1621153819,315115
63301800   182316,54221,815150
63302000   2025184624,314200
63302200   2228205025,815270
63302500   2531225629,615375
63303000   3037256634,817540
63303500   3543287837,719850
63304000   4049358744,2161400


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn