Material: Inner ring bearing steel 100Cr6, hardened, ground and polished.
Bearing shell special bronze CuSn8.
  • Dimensions according to DIN 648 / 12240-1 series K (wide version).
  • Can be re-lubricated (from size size 6mm with lubrication hole).
  • Initial lubrication required before use
  • For high sliding speed up to 60 m/min.
  • Without outer ring (smaller outer diameter than version S or S...D).

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity dH7
[mm]
B+0/-0,12C+0/-0,24D+0/-0,012
[mm]
d1
[mm]
Tipping Angle Alpha
[°]
Weight
[g]
63320500   586137,7135
63320600   696,75168,9139
63320800   81291910,41416
63321000   101410,52212,91325
63321200   1216122615,41340
63321400   141913,52816,81651
63321600   1621153219,31576
63321800   182316,53521,81597
63322000   2025184024,314141
63322200   2228204225,815168
63322500   2531224729,615231
63323000   3037255534,817362
63323500   3543286237,719502
63324000   4049357244,216832


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn