Material: Neoprene with glas-fibre tensile member. Teeth surface fabric-coated.

Timing belt with inch dimensions, classical shape with trapezoid teeth.

Profile MXL = 0,08" = 2.032 mm. Belt width 012 = 3.2mm. Temperature range -20º to +100ºC.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNominal length
[in.]
Nominal Length
[mm]
Number of TeethBelt width
[mm]
Weight
[g/m]
18160200   36 MXL3,691,44453,23,4
18160400   40 MXL4,0101,60503,23,4
18160700   44 MXL4,4111,76553,23,4
18161000   48 MXL4,8121,92603,23,4
18161500   52 MXL5,2132,08653,23,4
18162000   56 MXL5,6142,24703,23,4
18162500   60 MXL6,0152,40753,23,4
18163000   64 MXL6,4162,56803,23,4
18163200   68 MXL6,8172,72853,23,4
18163500   72 MXL7,2182,88903,23,4
18164000   80 MXL8,0203,201003,23,4
18164500   88 MXL8,8223,521103,23,4
18165000   100 MXL10,0254,001253,23,4
18165500   112 MXL11,2284,481403,23,4
18166000   124 MXL12,4314,961553,23,4
18166500   140 MXL14,0355,601753,23,4
18167000   160 MXL16,0406,402003,23,4
18167500   180 MXL18,0457,202253,23,4
18168000   200 MXL20,0508,002503,23,4
18168500   224 MXL22,4568,962803,23,4
18169000   240 MXL24,0609,603003,23,4
18169500   256 MXL25,6650,243203,23,4


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn