Material: Neoprene with glas-fibre tensile member. Teeth surface fabric-coated.

Timing belt with inch dimensions, classical shape with trapezoid teeth.

Profile XL = 1/5" = 5.08 mm. Belt width 037 = 9.53 mm. Temperature range -20º to +100ºC.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNominal Length
[in.]
Nominal Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
18081200   60 XL6152,4309,530,03
18081400   70 XL7177,8359,530,03
18081600   80 XL8203,2409,530,03
18081800   90 XL9228,6459,530,03
18082000   100 XL10254,0509,530,03
18082200   110 XL11279,4559,530,03
18082400   120 XL12304,8609,530,03
18082600   130 XL13330,2659,530,03
18082800   140 XL14355,6709,530,03
18083000   150 XL15381,0759,530,03
18083200   160 XL16406,4809,530,03
18083400   170 XL17431,8859,530,03
18083600   180 XL18457,2909,530,03
18083800   190 XL19482,6959,530,03
18084000   200 XL20508,01009,530,03
18084200   210 XL21533,41059,530,03
18084400   220 XL22558,81109,530,03
18084600   230 XL23584,21159,530,03
18084800   240 XL24609,61209,530,03
18085000   250 XL25635,01259,530,03
18085200   260 XL26660,41309,530,03


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn