Material: Aluminium similar EN AW2017A.
Flanges zinc-plated steel. Pre-bored (up to a Teeth Number of 24 only centre hole).

Profile XL = 1/5" = 5.08 mm. Belt width 037 = 9.53 mm.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
De
[mm]
Df
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
18031000   101F9,5315,662316,171014,320-21
18031100   111F9,5317,282317,791014,320-23
18031200   121F9,5318,902519,401014,320-29
18031300   131F9,5320,512521,021014,320-36
18031400   141F9,5322,132822,641614,320-42
18031500   151F9,5323,752824,261614,320-50
18031600   161F9,5325,363225,871614,320-58
18031700   171F9,5326,983227,492014,320-71
18031800   181F9,5328,603629,112014,320-84
18031900   191F9,5330,223630,722014,322-87
18032000   201F9,5331,833832,342514,322-111
18032100   211F9,5333,453833,962514,322-111
18032200   221F9,5335,074235,572514,322-129
18032400   241F9,5338,304438,813014,322-161
18032600   261F9,5341,534842,043014,3228180
18032700   271F9,5343,154843,663414,3228199
18032800   281F9,5344,775145,283414,3228217
18033000   301F9,5348,005448,513814,3228253
18033200   321F9,5351,245751,743814,3258307
18033400   341F9,5354,476054,983814,3258339
18033500   351F9,5356,096356,603814,3258350
18033600   3629,5357,70-58,214514,3258142
18033800   3829,5360,94-61,454514,3258157
18034000   4029,5364,17-64,684514,3258165
18034200   4229,5367,41-67,914514,3258178
18034400   4429,5370,64-71,154514,3258193
18034800   4839,5377,11-77,624514,32510180
18036000   6039,5396,51-97,024514,32510213
18037200   7239,53115,92-116,424514,32510274


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn