Material: Steel, phosphated.

These steel pulleys offer a much higher wear resistance than standard parts from aluminium.
The ready-to-install taper version enables a quick mounting and a fatigue-resistant shaft-to-hub connection.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ZähnezahlAuführungAußen-Ø Zahnscheibe
[mm]
Außen-Ø Bordscheibe
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
R
[mm]
SpannbuchsentypBohrungs-Ø min.
[mm]
Bohrungs-Ø max.
[mm]
Gewicht
[g]
16277334   3415F53,276054,11-22--1008925220
16277336   3615F56,466457,30-22--1108928250
16277338   3815F59,646560,48-22--1108928280
16277340   4015F62,826663,66-22--1108928310
16277344   4415F69,197570,03-22--1108928370
16277348   4810F75,558376,39592225,53,512101032450
16277356   5610F88,299389,13702225,53,512101032610
16277360   6010F94,6510395,49752225,53,512101032700
16277364   6410F101,02106101,86802225,53,512101232800
16277372   7210113,75-114,59922225,53,5161012421340
16277380   8010126,48-127,32922225,53,5161012421660
16277384   8410132,85-133,69922225,53,5161012421850
16277390   9010142,40-143,24922225,53,5161012422100
16277392   9610151,95-152,791102132,011201212502800
16277394   11210177,41-178,251102132,011201212504100


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn