Material: Steel.

  • For fixing a hub (e.g. drive wheel, rotor or similar) on a shaft.
  • For medium high torques. Like COM-A, but with slotted pressure rings.
  • Not self-centering.
  • Self-releasing at dismounting.
  • No axial movement during mounting.


Fit: Shaft h8, Hub H8. Surface roughness hub / shaft max. 12.5 µm. More sizes up to d=1,000mm for 2,336,000Nm are available. Price and delivery time on request. ### New Sizes 14 to 18 mm ###

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Statusd
[mm]
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
T
[Nm]
Fax
[kN]
PW
[N/mm²]
PN
[N/mm²]
Bolts 12.9
[No x Size]
Weight
[kg]
61530014   NEU1442201726190273001018 x M60,18
61530015   NEU1542201726210282911038 x M60,18
61530016   NEU1644201726215262591028 x M60,18
61530017   NEU174420172623027247958 x M60,18
61530018   NEU184720172625026200858 x M60,22
61530019   194720172632033225988 x M60,22
61530020   2047201726340332371038 x M60,21
61530022   224720172634035204958 x M60,21
61530024   2450201726450382201088 x M60,23
61530025   2550201726470392041058 x M60,23
61530028   28552017266104221210910 x M60,27
61530030   30552017266104418710410 x M60,26
61530032   32602017268105121311812 x M60,30
61530035   35602017269105220011912 x M6 0,30
61530038   386520172611105820612214 x M60,35
61530040   406520172611605819412114 x M60,32
61530042   427524203218408723813512 x M80,57
61530045   457524203220008722013312 x M80,55
61530048   488024203222008721812812 x M80,60
61530050   508024203222008920012412 x M80,56
61530055   5585242032290010522214714 x M80,65
61530060   6090242032310010919613214 x M80,66
61530065   6595242032380011720614316 x M80,72
61530070   70110282438550014622214214 x M101,27
61530075   75115282438570015918912514 x M101,33
61530080   80120282438640016218913014 x M101,35
61530085   85125282438740017219913716 x M101,45
61530090   90130282438770017518213016 x M101,55
61530095   95135282438920019519714118 x M101,65
61530100   1001453326451130022119914214 x M122,20


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn