Material: Stainless steel 1.4301 or 1.4308. The design of this tensioning element is identical to the standard version.
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
Product Quantity SizeF max. at normal
[N]
F max. at hard
[N]
s max. at normal
[mm]
s max. at hard
[mm]
D
[mm]
E
[mm]
G
[mm]
H
[mm]
J1
[mm]
J2
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
T
[mm]
MA
[Nm]
Weight
[kg]
14099801   1150187,550,0404564 +1 -0,55M 81008025112,5253088,5610,5250,35
14099802   240050050,0405879 +1,5 -0,57M 101008030115303510,58,5810,5490,70
14099803   3860111865,05078108 +2 -0,58M 121301005015540521510,51012,5860,190
14099804   41500187587,570100140 +2 -0,510M 161751407020540701512,51220,52104,30


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn