Material: Aluminium. Spiders special elastomere with hardness Shore 98 A, red.

- Zero backlash, insertable elastic connection shaft.

- Vibration damping, ideal for connection of gear box shafts.

- Good elimination of shaft displacement.

- With removable half shell clamps, ready-to-install for rapid mounting without removal other units. Oher types (one side stiff, or both sides stiff) or stainless steel on request.

Temperature range: -30°C to +100°C.

Length: The length can be chosen stepless in a wide range. Boreholes: For both sides, the boreholes can be choosen in a wide range. Keyways are available at extra charge. Delivery time: Normally only 7 working days. Ordering details: The product no. will be created individually for each customized shaft:

Attention: These products cannot be ordered in the webshop. Please contact a MÄDLER office or MÄDLER distributor. * For dimsioning you have also to regard the maximum torque rates of the insert and the clamp hubs. See PDF-catalog page. ** Standard boerholes for choose: See PDF-catalog page. Special boreholes on request.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Type, SizeTorque TK Nominal *
[Nm]
Length A for choose
[mm]
Boreholes for choose **
[mm]
DH
[mm]
DR
[mm]
Störkreis-Ø
[mm]
l1
[mm]
lW
[mm]
lZK
[mm]
Weight of couplings
[kg]
Weight of tube
[kg/meter]
Spare Part Insert
[Prod. No.]
RNW14-0000-00-00-0000   RNW 1412,5102 - 30004 - 1430303411817,50,081,1060519814
RNW19-0000-00-00-0000   RNW 1917133 - 30008 - 204035462519,5330,301,3260519819
RNW24-0000-00-00-0000   RNW 2460157 - 350010 - 28555057,53022390,731,9860519824
RNW28-0000-00-00-0000   RNW 28160181 - 400014 - 386560733525451,042,4260519828
RNW38-0000-00-00-0000   RNW 38325229 - 400018 - 45807583,54533571,984,4560519838
RNW42-0000-00-00-0000   RNW 42450253 - 400022 - 50 951001005036,5633,317,9060519842
RNW48-0000-00-00-0000   RNW 48525281 - 400022 - 551051001005639,5704,577,9060519848


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn