Material: Housing: Brass. Seat seal: NBR (Perbunan). Internal parts: Stainless steel, PVDF, Brass. - For neutral gaseous and liquid fluids. - Electromagnetically actuated valve, with forced valve lifting. - Diaphragm valves. - Connection internal thread G3/4 and G1. - Operating pressure 0 to 10 bar (up to 25 mm²/s cSt). For contaminated fluids insertion of a strainer is recommended. Description (standard unit) Solenoid valve for, e.g., air , water, oil. Switching function: Normally closed. Flow direction: determined. Fluid temperature: -10°C to max. +90°C. Ambient temperature: -10°C to max. +50°C. Mounting position: optional, preferably solenoid vertical on top. Features - High flow rate. - For rugged applications. - Damped operation. - Suitable for vacuum. - For systems with low or changing pressure difference. - Valve works without minimum pressure difference (Zero Delta P). - Solenoid can be replaced without tools.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity VoltageConnector SizeNominal Width
[mm]
Length
[mm]
Op. Pressure* min.
[0.1 MPa]
Op. Pressure* max.
[0.1 MPa]
kv Value** Base
[m³/h]
Weight
[kg]
Ø A
[mm]
H
[mm]
H1
[mm]
L
[mm]
L1
[mm]
T
[mm]
85123411   24 VDCG3/420800105,8150115998036,516
85123412   230 V 50/60HzG3/420800105,8150115998036,516
85121011   24 VDCG1259501081,362124103,5954418
85121012   230 V 50/60HzG1259501081,362124103,5954418


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn