Material: Low-carbon steel, not hardable. Pre-bored. From a Teeth Number of 32 reinforced (H = 4 mm, see drawing), from a Teeth Number of 90 H = 6 mm. General dimensions: B1 = 3 mm, c = 1,0 mm, r3 = 13 mm. Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
B
[mm]
Weight
[g]
10220800   837,233,18815
10220900   941,537,13819
10221000   1046,241,10826
10221100   1149,645,07830
10221200   1253,949,07838
10221300   1358,453,07845
10221400   1462,857,07849
10221500   1566,861,09858
10221600   1670,965,101066
10221700   1774,969,111080
10221800   1878,973,141088
10221900   1982,977,1610101
10222000   2086,981,1910110
10222100   2191,085,2210122
10222200   2295,089,2410139
10222300   2399,093,2710148
10222400   24103,097,2912153
10222500   25107,1101,3312187
10222600   26111,2105,3612199
10222700   27115,4109,4012211
10222800   28119,4113,4212222
10223000   30127,5121,5012260
10223200   32135,5129,5612361
10223400   34143,6137,6412435
10223500   35147,6141,6812451
10223600   36151,7145,7216445
10223800   38159,8153,8016398
10224000   40167,8161,8716442
10224200   42175,4169,9516640
10224500   45187,5182,0716705
10224800   48199,7194,1820897
10225000   50207,8202,2620928
10225400   54224,0218,43201207
10225700   57236,1230,54201373
10226000   60248,2242,66201294
10226500   65268,8262,86201563
10227000   70289,0283,07251825
10227200   72297,1291,16251924
10227600   76313,3307,33252486
10228000   80329,4323,48252496
10228200   90369,9363,90254424
10228800   114466,9460,90256848


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn