Material: Steel C45, Teeth milled and induction hardened (approx. HRC 50).

Hardened sprockets for taper bushes, for easy and fast mounting. They can be used with and without key. The taper bush has to be ordered separately. These bushes are available with various outer dimensions and many different bores.

Service:

Katalogseite

Katalogseite

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
L
[mm]
Weight
[kg]
Clamping Bush TypeBore size min.
[mm]
Bore size max.
[mm]
10578115   1565,061,0945220,191008925
10578116   1669,565,1050220,241108928
10578117   1773,669,1160250,2412101032
10578118   1877,873,1460250,2912101032
10578119   1981,777,1663250,3412101032
10578120   2085,881,1971250,3416101242
10578121   2189,785,2271250,3816101242
10578122   2293,889,2471250,4316101242
10578123   2398,293,2776250,4816101242
10578124   24101,897,2976250,6716101242
10578125   25105,8101,3376250,7216101242
10578126   26110,0105,3676250,8216101242
10578127   27114,0109,4076250,8616101242
10578128   28118,0113,4290320,8620121250
10578130   30126,1121,5090320,9120121250


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn