Material: Steel C45. Teeth induction hardened (approx. HRC 50). Ready-to-install, for various shaft diameters. Custom bore H7 - surface parameter Ra 1,6, keyway in accordance with DIN 6885/1 positioned beneath tip of tooth, 2 threads for set screws, one positioned for the keyway, one offset by 90°. General dimensions: B1 = 7,2 mm, c = 1,3 mm, r3 = 13 mm. Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethBoreH7
[mm]
Typeda
[mm]
d
[mm]
ND
[mm]
L
[mm]
KH9
[mm]
T2
[mm]
MWeight
[kg]
10581012   1012A45,241,10262541,8M30,109
10581014   1014B45,241,10292552,3M40,110
10581015   1015B45,241,10302552,3M40,126
10581016   1016B45,241,10312552,3M40,118
10581112   1112A48,745,07292541,8M30,139
10581114   1114A48,745,07292552,3M40,142
10581115   1115B48,745,07302552,3M40,146
10581116   1116B48,745,07312552,3M40,140
10581118   1118B48,745,07342562,8M50,158
10581119   1119B48,745,07352562,8M50,193
10581212   1212A53,049,07332841,8M30,200
10581214   1214A53,049,07332852,3M40,190
10581215   1215A53,049,07332852,3M40,200
10581216   1216A53,049,07332852,3M40,184
10581218   1218A53,049,07332862,8M50,174
10581219   1219A53,049,07352862,8M50,174
10581220   1220A53,049,07362862,8M50,166
10581222   1222B53,049,07382862,8M50,173
10581224   1224B53,049,07412883,3M60,176
10581225   1225B53,049,07422883,3M60,180
10581312   1312A57,453,06372841,8M30,260
10581314   1314A57,453,06372852,3M40,244
10581315   1315A57,453,06372852,3M40,236
10581316   1316A57,453,06372852,3M40,246
10581318   1318A57,453,06372862,8M50,219
10581320   1320A57,453,06372862,8M50,220
10581322   1322A57,453,06372862,8M50,190
10581324   1324B57,453,06422883,3M60,210
10581325   1325B57,453,06422883,3M60,216
10581328   1328B57,453,06452883,3M60,212
10581412   1412A61,857,07412841,8M30,313
10581414   1414A61,857,07412852,3M40,298
10581415   1415A61,857,07412852,3M40,362
10581416   1416A61,857,07412852,3M40,304
10581418   1418A61,857,07412862,8M50,275
10581419   1419A61,857,07412862,8M50,284
10581420   1420A61,857,07412862,8M50,276
10581422   1422A61,857,07412862,8M50,250
10581425   1425A61,857,07412883,3M60,236
10581428   1428B61,857,07452883,3M60,266
10581512   1512A65,561,09452841,8M30,375
10581514   1514A65,561,09452852,3M40,376
10581515   1515A65,561,09452852,3M40,359
10581516   1516A65,561,09452852,3M40,366
10581518   1518A65,561,09452862,8M50,336
10581519   1519A65,561,09452862,8M50,348
10581520   1520A65,561,09452862,8M50,340
10581522   1522A65,561,09452862,8M50,311
10581524   1524A65,561,09452883,3M60,308
10581525   1525A65,561,09452883,3M60,300
10581528   1528A65,561,09452883,3M60,272
10581530   1530B65,561,09472883,3M60,316
10581532   1532B65,561,094928103,3M80,300
10581615   1615A69,565,10502852,3M40,438
10581616   1616A69,565,10502852,3M40,433
10581618   1618A69,565,10502862,8M50,438
10581619   1619A69,565,10502862,8M50,416
10581620   1620A69,565,10502862,8M50,426
10581622   1622A69,565,10502862,8M50,412
10581624   1624A69,565,10502883,3M60,382
10581625   1625A69,565,10502883,3M60,382
10581628   1628A69,565,10502883,3M60,354
10581630   1630A69,565,10502883,3M60,336
10581632   1632A69,565,105328103,3M80,334
10581715   1715A73,669,11522852,3M40,486
10581716   1716A73,669,11522852,3M40,480
10581718   1718A73,669,11522862,8M50,486
10581719   1719A73,669,11522862,8M50,482
10581720   1720A73,669,11522862,8M50,472
10581722   1722A73,669,11522862,8M50,444
10581724   1724A73,669,11522883,3M60,438
10581725   1725A73,669,11522883,3M60,428
10581728   1728A73,669,11522883,3M60,402
10581730   1730A73,669,11522883,3M60,388
10581732   1732A73,669,115228103,3M80,342
10581816   1816A77,873,14562852,3M40,564
10581818   1818A77,873,14562862,8M50,510
10581819   1819A77,873,14562862,8M50,542
10581820   1820A77,873,14562862,8M50,550
10581822   1822A77,873,14562862,8M50,519
10581824   1824A77,873,14562883,3M60,516
10581825   1825A77,873,14562883,3M60,510
10581828   1828A77,873,14562883,3M60,466
10581830   1830A77,873,14562883,3M60,464
10581832   1832A77,873,145628103,3M80,420
10581835   1835A77,873,145628103,3M80,406
10581838   1838A77,873,145628103,3M80,345
10581916   1916A81,777,16602852,3M40,644
10581918   1918A81,777,16602862,8M50,632
10581919   1919A81,777,16602862,8M50,624
10581920   1920A81,777,16602862,8M50,636
10581922   1922A81,777,16602862,8M50,606
10581924   1924A81,777,16602883,3M60,584
10581925   1925A81,777,16602883,3M60,584
10581928   1928A81,777,16602883,3M60,550
10581930   1930A81,777,16602883,3M60,548
10581932   1932A81,777,166028103,3M80,550
10581935   1935A81,777,166028103,3M80,488
10581938   1938A81,777,166028103,3M80,430
10582016   2016A85,881,19642852,3M40,730
10582018   2018A85,881,19642862,8M50,614
10582019   2019A85,881,19642862,8M50,716
10582020   2020A85,881,19642862,8M50,740
10582022   2022A85,881,19642862,8M50,694
10582024   2024A85,881,19642883,3M60,710
10582025   2025A85,881,19642883,3M60,700
10582028   2028A85,881,19642883,3M60,672
10582030   2030A85,881,19642883,3M60,652
10582032   2032A85,881,196428103,3M80,595
10582035   2035A85,881,196428103,3M80,610
10582038   2038A85,881,196428103,3M80,522
10582116   2116A89,785,22682852,3M40,825
10582118   2118A89,785,22682862,8M50,819
10582119   2119A89,785,22682862,8M50,811
10582120   2120A89,785,22682862,8M50,702
10582122   2122A89,785,22682862,8M50,786
10582125   2125A89,785,22682883,3M60,782
10582130   2130A89,785,22682883,3M60,750
10582132   2132A89,785,226828103,3M80,689
10582135   2135A89,785,226828103,3M80,686
10582138   2138A89,785,226828103,3M80,813
10582216   2216A93,889,24702852,3M40,886
10582218   2218A93,889,24702862,8M50,881
10582219   2219A93,889,24702862,8M50,872
10582220   2220A93,889,24702862,8M50,816
10582222   2222A93,889,24702862,8M50,850
10582224   2224A93,889,24702883,3M60,835
10582225   2225A93,889,24702883,3M60,858
10582228   2228A93,889,24702883,3M60,795
10582230   2230A93,889,24702883,3M60,808
10582232   2232A93,889,247028103,3M80,750
10582235   2235A93,889,247028103,3M80,754
10582238   2238A93,889,247028103,3M80,681
10582319   2319A98,293,27702862,8M50,902
10582320   2320A98,293,27702862,8M50,848
10582322   2322A98,293,27702862,8M50,884
10582324   2324A98,293,27702883,3M60,866
10582325   2325A98,293,27702883,3M60,884
10582328   2328A98,293,27702883,3M60,827
10582330   2330A98,293,27702883,3M60,844
10582332   2332A98,293,277028103,3M80,781
10582335   2335A98,293,277028103,3M80,780
10582338   2338A98,293,277028103,3M80,713
10582419   2419A101,897,29702862,8M50,931
10582420   2420A101,897,29702862,8M50,880
10582422   2422A101,897,29702862,8M50,908
10582424   2424A101,897,29702883,3M60,896
10582425   2425A101,897,29702883,3M60,830
10582428   2428A101,897,29702883,3M60,804
10582430   2430A101,897,29702883,3M60,882
10582432   2432A101,897,297028103,3M80,816
10582435   2435A101,897,297028103,3M80,824
10582438   2438A101,897,297028103,3M80,745
10582519   2519A105,8101,33702862,8M50,968
10582520   2520A105,8101,33702862,8M50,820
10582522   2522A105,8101,33702862,8M50,946
10582524   2524A105,8101,33702883,3M60,872
10582525   2525A105,8101,33702883,3M60,868
10582528   2528A105,8101,33702883,3M60,842
10582530   2530A105,8101,33702883,3M60,824
10582532   2532A105,8101,337028103,3M80,841
10582535   2535A105,8101,337028103,3M80,864
10582538   2538A105,8101,337028103,3M80,775
10583025   3025A126,1121,50803083,3M61,314
10583028   3028A126,1121,50803083,3M61,284
10583030   3030A126,1121,50803083,3M61,366
10583032   3032A126,1121,508030103,3M81,279
10583035   3035A126,1121,508030103,3M81,314
10583038   3038A126,1121,508030103,3M81,219


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn