Material: Steel C45, not hardened. Pre-bored. Sprockets with 45 teeth and above are made of grey cast iron GG25.

General dimensions: B1 = 7 mm, B2 = 21 mm c = 1,3 mm, r3 = 13 mm.
Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Weight
[kg]
Remark
12511100   1148,745,073212350,25 -
12511200   1253,049,073512350,30 -
12511300   1357,453,073812350,36 -
12511400   1461,857,074212350,44 -
12511500   1565,561,094612350,52 -
12511600   1669,565,105016350,60 -
12511700   1773,669,115416350,70 -
12511800   1877,873,145816350,80 -
12511900   1981,777,166216350,92 -
12512000   2085,881,196616351,03 -
12512100   2189,785,227016401,28 -
12512200   2293,889,247016401,37 -
12512300   2398,293,277016401,45 -
12512400   24101,897,297516401,64 -
12512500   25105,8101,338016401,81 -
12512600   26110,0105,368520401,98 -
12512700   27114,0109,408520402,08 -
12512800   28118,0113,429020402,30 -
12513000   30126,1121,5010020402,74 -
12513200   32134,3129,5610020402,99 -
12513500   35146,7141,6810020403,38 -
12513600   36151,0145,7211020403,77 -
12513800   38158,6153,8011020404,07 -
12514000   40166,8161,8711020404,39 -
12514500   45188,0182,079024503,32*
12515700   57236,4230,549024504,30*
12517600   76313,3307,3310024566,27*
12518300   95390,1384,1110024568,25*
12518800   114466,9460,90100246310,51*


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn