Material: Steel C45, not hardened. Pre-bored. Sprockets with 45 teeth and above are made of grey cast iron GG25.

General dimensions: B1 = 9,0 mm, B2 = 25,5 mm c = 1,6 mm, r3 = 16 mm.
Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Weight
[kg]
Remark
12611100   1163,056,343916400,45
12611200   1268,061,344416400,57
12611300   1373,066,324916400,70
12611400   1478,071,345416400,84
12611500   1583,076,365916400,99
12611600   1688,081,376416451,25
12611700   1793,086,396916451,47
12611800   1898,391,427416451,68
12611900   19103,396,457916451,90
12612000   20108,4101,498416452,14
12612100   21113,4106,528516452,30
12612200   22118,0111,559016452,59
12612300   23123,4116,589516452,87
12612400   24128,3121,6210016453,14
12612500   25134,0126,6610516453,48
12612700   27144,0136,7511020453,94
12613000   30158,8151,8712020454,87
12613200   32168,9161,9512020455,34
12613600   36189,1182,1512020456,38
12613800   38199,2192,2412020456,95
12614500   45235,0227,5810030505,08*
12615700   57296,0288,1810030566,81*
12617600   76392,1384,1610030638,30*
12618300   95488,5480,14110306312,02*
12618800   114584,1576,13125307016,50*


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn