Material: Up to a Teeth Number of 72 phosphated steel, from a Teeth Number of 80 phosphated grey cast iron GG25.

The functionability of a belt drive is largely influenced by the quality of the used pulley. HTD pulleys are precision components, manufactured pitch-true with special cutters. This leads to a precise meshing of teeth.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
l
[mm]
Pilot Bore B
[mm]
Max. Pilot Bore B
[mm]
Weight
[g]
17421100   221F3054,6560,056,02433848-12250,683
17421200   241F3059,7566,061,12453848-12280,827
17421300   261F3064,8571,066,21503848-12300,979
17421400   281F3070,0875,071,30503848-14301,11
17421500   301F3075,1383,076,39553848-14321,31
17421600   321F3080,1687,081,49603848-14351,52
17421700   341F3085,2291,086,58663848-14421,74
17421800   361F3090,3098,591,67703848-14421,98
17421900   381F3095,39103,096,77753848-14452,23
17422000   401F30100,49106,0101,86753848-14452,47
17422200   441F30110,67119,0112,05753848-14452,95
17422400   481F30120,86127,0122,23753848-14453,47
17422800   562F30141,23148,0142,6090384811614504,01
17423200   642F30161,60168,0162,9790384813714504,56
17423600   722F30181,97192,0183,3595384815814555,41
17424000   80330202,35-203,72100384818014605,71
17424500   90330227,81-229,18100384820414606,65


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn