Material: Up to a Teeth Number of 72 phosphated steel, from a Teeth Number of 80 phosphated grey cast iron GG25.

The functionability of a belt drive is largely influenced by the quality of the used pulley. HTD pulleys are precision components, manufactured pitch-true with special cutters. This leads to a precise meshing of teeth.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
I
[mm]
Pilot Bore B
[mm]
Pilot Bore B max.
[mm]
Weight
[g]
17441100   221F5054,656056,02436070-12251,10
17441200   241F5059,756661,12456070-12281,30
17441300   261F5064,857166,21486070-12301,60
17441400   281F5070,087571,3506070-14301,70
17441500   301F5075,138376,39556070-14322,00
17441600   321F5080,168781,49606070-14352,35
17441700   341F5085,229186,58666070-14422,80
17441800   361F5090,398,591,67706070-14423,15
17441900   381F5095,3910396,77756070-14453,30
17442000   401F50100,49106101,86756070-14453,60
17442200   441F50110,67119112,05756070-14454,40
17442400   481F50120,86127122,23756070-14455,00
17442800   5610WF50141,23148142,680606011618505,68
17443200   6410WF50161,6168162,9780606013718506,93
17443600   7210WF50181,97192183,3580606015818557,95
17444000   8010W50202,35 -203,72110600 -18018806,90


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn