Material: Up to a Teeth Number of 40 phosphated steel, from a Teeth Number of 44 aluminium similar EN AW2017A. The functionability of a belt drive is largely influenced by the quality of the used pulley. HTD pulleys are precision components, manufactured pitch-true with special cutters. This leads to a precise meshing of teeth.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Pilot Bore B max.
[mm]
Weight
[g]
17241200   121F2517,952319,1012,530,5366850
17241400   141F2521,142522,2813,530,5366980
17241500   151F2522,732823,871630,53661090
17241600   161F2524,322825,4616,530,536611110
17241700   171F2525,913227,061830,536612
17241800   181F2527,503228,652030,536613130
17242000   201F2530,693631,832330,536614170
17242100   211F2532,283833,422430,538614200
17242200   221F2533,873835,0125,530,538615220
17242400   241F2537,054238,202730,538616260
17242500   251F2538,644439,7928,530,538617
17242600   261F2540,244441,383030,538618320
17242800   281F2543,424844,5630,530,538618370
17243000   301F2546,605147,753530,538621440
17243200   321F2549,795450,933830,538823480
17243400   341F2552,976054,113830,538823
17243600   361F2556,156057,303830,538823590
17244000   401F2562,527163,663830,538823750
17244400   4422568,88-70,033830,540823310
17244800   4822575,25-76,393830,540823370
17245200   5222581,62-82,764530,540828
17246000   6022594,35-95,495030,540830600
17247200   72225113,45-114,595030,540830850
17248000   80225126,18-127,326030,5401038
17249000   90225142,10-143,247530,5401050


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn