Material: Up to a Teeth Number of 40 phosphated steel, from a Teeth Number of 44 aluminium similar EN AW2017A. The functionability of a belt drive is largely influenced by the quality of the used pulley. HTD pulleys are precision components, manufactured pitch-true with special cutters. This leads to a precise meshing of teeth.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Max. Pilot Bore B
[mm]
Weight
[g]
17231200   121F1517,962319,1012,520,52668,037
17231400   141F1521,142522,2813,520,52669,046
17231500   151F1522,732823,8716,020,526610,060
17231600   161F1524,322825,4616,520,526610,564
17231800   181F1527,513228,6520,020,526612,589
17232000   201F1530,693631,8323,020,526613,5118
17232100   211F1532,283833,4224,020,526614,0130
17232200   221F1533,873835,0125,520,526615,0144
17232400   241F1537,064238,2027,020,528616,0181
17232600   261F1540,244441,3830,020,528618,0215
17232800   281F1543,424844,5630,520,528618,0252
17233000   301F1546,65147,7535,020,528621,0298
17233200   321F1549,795450,9338,020,528823,0344
17233600   361F1556,166057,3038,020,528823,0420
17234000   401F1562,527163,6638,020,528823,0467
17234400   4421568,89-70,0338,020,530823,0182
17234800   4821575,25-76,3938,020,530823,0198
17236000   6021594,35-95,4950,020,530830,0312
17237200   72215113,45-114,5950,020,530830,0387


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn