Material: Phosphated steel. Ready-to-install, for use with taper-bushings. Taper-bushings are available for varios shaft diameters and have to be ordered seperately.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
Ø d
[mm]
Ø ND
[mm]
Ø Di
[mm]
b
[mm]
L
[mm]
R
[mm]
Clamping Bush TypeBore Ø min.
[mm]
Bore Ø max.
[mm]
Weight
[g]
17277334   3415F1552,975754,11--2222-1008925200
17277336   3615F1556,156057,30--2222-1108928250
17277338   3815F1559,336660,48--2222-1108928300
17277340   4015F1562,527163,66--2222-1108928350
17277344   4415F1568,887570,03--2222-1108928400
17277348   4810F1575,258376,3959-2225312101032460
17277352   5210F1581,628782,7663-2225312101032
17277356   5610F1587,999389,1370-2225312101032600
17277364   6410F15100,72106101,8680-2225312101032800
17277372   721015113,45-114,5992-22253161012421200
17277380   801015126,18-127,3292-22253161012421760
17277390   901015142,10-143,2492-22253161012422320
17277394   1121015177,11-178,25110-203212201212503710


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn