Material: Steel C45, not hardened. Sprocket with 30 teeth made from ST52 with welded hub.Pre-bored.

General dimensions: B1 = 24,1 mm, B2 = 72,0 mm, c = 4 mm, r3 = 38 mm. Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Weight
[kg]
Remark
12951000   10137,0123,298025955,01
12951100   11149,0135,2190251006,62
12951200   12161,0147,22102251008,28
12951300   13173,0159,181142510010,13
12951400   14185,0171,221282510012,24
12951500   15197,0183,261402510014,08
12951600   16209,0195,301402510015,88
12951700   17221,0207,341502510017,80
12951800   18233,0219,421602510021,08
12951900   19245,5231,491602510023,26
12952000   20257,5243,571602510025,57
12952500   25319,0304,001602510039,09
12953000   30379,5364,501603010055,88


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn