Material: Steel C45, not hardened. Pre-bored. Sprockets with 45 teeth and above are made of grey cast iron GG25.

General dimensions: B1 = 10,8 mm, B3 = 49,8 mm, c = 2,0 mm, r3 = 19 mm.
Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Weight
[kg]
13710800   85849,783116650,45
13711000   1069,861,644216650,86
13711100   1175,867,614720701,09
13711200   1281,873,65320701,39
13711300   1387,879,595920701,72
13711400   1493,885,616520702,08
13711500   1599,891,637120702,47
13711600   16105,897,657720702,89
13711700   17111,9103,678320703,34
13711800   18117,9109,718920703,83
13711900   19123,9115,759520704,35
13712000   20130121,7810020704,87
13712100   21136127,8210020705,2
13712200   22142133,8610020705,65
13712300   23148,1139,911020706,38
13712400   24154,1145,9411020706,87
13712500   25160,215212020707,77
13713000   30190,4182,25120207010,59
13713800   38238,9230,69130257016,73
13714500   45283,2273,1140307013,3
13715700   57355,9345,81140407015,25
13717600   76471,1460,99160407527,2
13718300   95586,2576,17170408236,4


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn