According to DIN ISO 606 (ex DIN 8187).
Material: Special chain steel.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity DIN / ISO-Nr.Pitch p x Inner Width b
[mm]
Pitch p x Inner Width b1
[in.]
Weight
[g]
13100300   06 B-39,525 x 5,723/8 x 7/329
13500300   08 B-312,7 x 7,751/2 x 5/1626
13600300   10 B-315,875 x 9,655/8 x 3/836
13700300   12 B-319,05 x 11,683/4 x 7/1660
13800300   16 B-325,40 x 17,021" x 17,02 mm183


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn