Similar to DIN ISO 606 (ex DIN 8187).

Material: special alloy steel. High quality single-strand roller chains, pre-stretched in accordance with DIN. Formed side plates (Size 06 with straight side plates). Chains with an odd number of links have inner links on both ends. Connecting links have to be ordered separately. Temperature range: -20° to 120°C. Other temparatures possible with special lubricants.
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
Product Quantity DIN / ISO-Nr.Pitch p x Inner Width b
[mm]
Pitch p x Inner Width b1
[in.]
Inner Link Width b2
[mm]
Roller Ø d1
[mm]
b6
[mm]
Pt
[mm]
b7
[mm]
Breaking Strength approx.
[N]
Weight
[kg/m]
13100000   06 B-39,525 x 5,723/8 x 7/328,526,3534,010,243,3249001,18
13500000   08 B-312,7 x 7,751/2 x 5/1611,38,5144,913,923,9445002,00
13600000   10 B-315,875 x 9,655/8 x 3/813,310,1652,816,594,1667002,80
13700000   12 B-319,05x11,63/4 x 7/1615,612,0761,719,464,6867003,80
13800000   16 B-325,4x17,021" x 17,02 mm25,415,8899,931,885,41600008,00


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn