Material: Steel C45, teeth induction hardened (approx. 50 HRC). Pre-bored. Pitch 1" x 17,02 mm General dimensions: B1 = 16,2 mm, c = 2,5 mm, r3 = 26 mm. Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
B
[mm]
dg
[mm]
A
[mm]
L
[mm]
Weight
[kg]
12888412   12109,098,1420726852,52,58
12888413   13117,0106,1220806852,53,14
12888414   14125,0114,1520886852,53,76
12888415   15133,0122,1720966852,54,44
12888416   16141,0130,20251046852,55,09
12888417   17149,0138,22251126852,55,87
12888418   18157,0146,28251206852,56,70
12888419   19165,2154,33301286852,57,53
12888421   21181,2170,43301446852,59,48


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn