Material: Housing sintered steel, lever St52. These tensioning elements are used to compensate the slack in extremely long chain drives. The slack length passes in an S-shape through the supplied sprockets or pulleys so that the lever works as a compensator. This system thus offers a triple compensation of the slack compared to standard tensioners.
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
Product Quantity SizeF max. at normal
[N]
F max. at hard
[N]
s max. normal
[mm]
s max. hard
[mm]
D
[mm]
E
[mm]
G
[mm]
H
[mm]
J1
[mm]
J2
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
T
[mm]
MA
[Nm]
Weight
[kg]
14080209   217521550405879 +1,5 -0,56M101008030115303510,58,5810,5490,75
14080309   3400520655078108 +2,0 -0,58M1213010050155405215111012,5862,1


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn