Material: Up to a Teeth Number of 56 phosphated steel, from a Teeth Number of 64 phosphated grey cast iron GG25.

Ready-to-install, for use with taper-bushings.
Taper-bushings are available for varios shaft diameters and have to be ordered seperately.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
Di
[mm]
b
[mm]
L
[mm]
R
[mm]
Clamping Bush TypeBore Ø min.
[mm]
Bore Ø max.
[mm]
Weight
[g]
17677314   2818F85122,12127124,78-981024528,5251715652,7
17677315   3018F85130,99138133,69-1001024528,5251715653,8
17677316   3218F85139,88154142,60-1081024528,5251715654,7
17677317   3418F85148,79160151,52-1101024528,5251715656,0
17677318   3618F85157,68168160,43-1251025125,5302020755,7
17677319   3818F85166,60183169,34-1301025125,5302020756,8
17677320   4018F85175,49188178,25-1381025125,5302020758,0
17677322   4418F85193,28211196,08-1551027613,03030307511,7
17677324   4818F85211,11226213,90-1701027613,03030307515,0
17677328   5618F85246,76256249,55-2101026518,53525359019,0
17677332   6419F85282,41296285,211902401026518,53525359023,5
17677336   721985318,06-320,861902801026518,53525359025,0
17677340   802085353,71-356,511903151026518,53525359026,0
17677345   902085398,28-401,071903601026518,53525359028,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn