Material: Up to a Teeth Number of 72 phosphated steel, from a Teeth Number of 80 grey cast iron GG25 phosphated.

Ready-to-install, for use with taper-bushings.
Taper-bushings are available for varios shaft diameters and have to be ordered seperately.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
Ø d
[mm]
Ø ND
[mm]
Ø Di
[mm]
b
[mm]
L
[mm]
R
[mm]
Clamping Bush TypeBore Ø min.
[mm]
Bore Ø max.
[mm]
Weight
[g]
17477111   2216F2054,656056,02-372822610089250,250
17477112   2416F2059,746661,11-442822611089280,300
17477113   2616F2064,847166,21-452822611089280,360
17477114   2816F2070,087571,3-502822611089280,450
17477115   3016F2075,138376,39-582822611089280,550
17477116   3216F2080,168781,49-6328253161012420,430
17477117   3416F2085,219186,58-6428253161012420,570
17477118   3616F2090,39891,67-6828253161012420,700
17477119   3816F2095,3910396,77-7228253161012420,820
17477120   4016F20100,49106101,86-7628253161012421,10
17477122   4410F20110,67119112,0592-28324201212501,20
17477124   4810F20120,86127122,2396-28324201212501,65
17477128   5610F20141,23148142,6110-28324201212502,50
17477132   6411F20161,6168162,9711013728324201212502,60
17477136   7211F20181,97192183,3511015828324201212503,40
17477140   801120202,35-203,7211018028324201212503,60
17477145   901120227,81-229,1811020428324201212504,10


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn