Material: Up to a Teeth Number of 40 phosphated steel, from a Teeth Number of 44 grey cast iron GG25 (on request). Pre-bored.

Profile H = 1/2" = 12.7 mm. Belt width 150 = 38.1 mm.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
De
[mm]
Df
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[kg]
18421400   141F38,155,2263,056,59404658180,922
18421500   151F38,159,2766,060,64454658181,076
18421600   161F38,163,3171,064,67454658181,203
18421700   171F38,167,3575,068,72454658181,242
18421800   181F38,171,3979,072,77554658181,575
18421900   191F38,175,4483,076,81604658181,771
18422000   201F38,179,4887,080,85624658181,973
18422100   211F38,183,5291,084,89654658182,083
18422200   221F38,187,5693,088,93684658182,387
18422300   231F38,191,6197,092,98724658182,504
18422400   241F38,195,65103,097,03724658182,726
18422500   251F38,199,69106,0101,06724658183,046
18422600   261F38,1103,73111,0105,11804658183,254
18422700   271F38,1107,78115,0109,15804658183,861
18422800   281F38,1111,82119,0113,18804658183,866
18423000   301F38,1119,90127,0121,29804658184,373
18423200   321F38,1127,99135,0129,30804658184,932
18423300   331F38,1132,03140,0133,40804658185,138
18423400   341F38,1136,07143,0137,45804658185,349
18423500   351F38,1140,12148,0141,49804658185,732
18423600   361F38,1144,16152,0145,54804658186,158
18423800   381F38,1152,24158,0153,62804658186,825
18424000   401F38,1160,33168,0161,70804658187,438


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn