Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16831500   40 AT10/15-2151F2545,905147,753230408152
16831600   40 AT10/16-2161F2549,055450,933530408176
16831800   40 AT10/18-2181F2555,456057,304030408224
16831900   40 AT10/19-2191F2558,656660,484430408247
16832000   40 AT10/20-2201F2561,806663,664630408276
16832200   40 AT10/22-2221F2568,207570,035230408337
16832400   40 AT10/24-2241F2574,558376,395830408392
16832500   40 AT10/25-2251F2577,758379,586030408422
16832600   40 AT10/26-2261F2580,908782,766030408477
16832700   40 AT10/27-2271F2584,109185,946030408536
16832800   40 AT10/28-2281F2587,259389,136030408540
16833000   40 AT10/30-2301F2593,659795,496030408640
16833200   40 AT10/32-2321F25100,00106101,8665304010693
16833600   40 AT10/36-2361F25112,75119114,5970304010873
16834000   40 AT10/40-2401F25125,45131127,32803040101067
16834400   40 AT10/44-044225138,20-140,06883040101350
16834800   40 AT10/48-048225150,95-152,79953040161516
16836000   40 AT10/60-060225189,10-190,991103040162339


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn