Material: Outer part: Plastic PA 12 G with steel core.

Milled, straight teeth. Tooth quality 8e25 DIN 3967. Temperature range -60°C to +120°C, short periods 150°C. - Special plastic with excellent material properties. - Enables snugly fitting, high strength shaft-hub connection. - Optimal force transmission due to cylindrical contact area. - Light, silent and clean, with excellent dry running properties.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No of Teethb
[mm]
da
[mm]
d
[mm]
NL
[mm]
ND
[mm]
SK
[mm]
B H7
[mm]
admiss. MD*
[Nm]
Weight
[g]
23255015   152542,537,5153125103,2148
23255018   182550,045,0153525104,3165
23255020   202555,050,0154535155,6280
23255024   242565,060,0155040158,8388
23255025   252567,562,5155040159,6394
23255030   302580,075,01555451515,0525
23255032   322585,080,01565551517,6768
23255036   362595,090,01570601522,8933
23255040   4025105,0100,01575652029,91070
23255045   4525117,5112,51580702034,51276
23255048   4825125,0120,01585752035,31475
23255050   5025130,0125,01585752038,81499
23255060   6025155,0150,015100902046,82197
23255070   7025180,0175,015100902054,82358
23255072   7225185,0180,015110902056,12824
23255080   8025205,0200,0151201102062,23451


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn