Material: POM, white / nature, milled teeth. Tooth quality 10d25 DIN 3967. Pressure angle 20°. Untoleranced dimensions in accordance with DIN ISO 2768 middle. Temperature limit: continuous 100°C, only short time 160°C. Water absorption (satiable) 0,5% Cws.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
NL
[mm]
ND
[mm]
BJS10
[mm]
Admissible MD
[Nm]
Weight
[g]
29611010   10202420151580,759,9
29611012   12202824151881,0415,4
29611015   15203430152481,5525,9
29611018   18204036152582,0635,3
29611020   20204440153082,6946,4
29611024   242052481535124,2564,6
29611025   252054501535124,6368,9
29611030   302064601540127,1998,9
29611036   3620767215501211,5148
29611040   4020848015501214,3175
29611045   4520949015601217,6230
29611050   502010410015701519,8289
29611060   602012412015701524,0385
29611090   902018418015902036,1821


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn