Material: Up to length 1,500mm: Steel St50K. Length 2000mm = Steel C45k. Outside diameter = h6 ground. Straight teeth, milled. Pressure angle 20°. Tooth quality 8d25 modelled on DIN 3967. The teeth on the gear racks are manufactured using an overhead milling cutter. This leads to negative tolerances. Dimensions ha and h0: up to Module 2: -0,2 mm. Module 2,5 - 4: -0,3 mm. Module 5 - 6: -0,4 mm.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Moduleø ha
[mm]
L
[mm]
h0
[mm]
b
[mm]
MaterialWeight
[kg]
22463000   1,0102509,06St50K0,14
22463100   1,0105009,06St50K0,28
22463200   1,01010009,06St50K0,56
22563000   1,01525014,07,5St50K0,34
22563100   1,01550014,07,5St50K0,66
22563200   1,015100014,07,5St50K1,35
22863000   1,51525013,59St50K0,32
22863100   1,51550013,59St50K0,64
22863200   1,515100013,59St50K1,28
22963000   1,51725015,59,6St50K0,42
22963100   1,51750015,59,6St50K0,84
22963200   1,517100015,59,6St50K1,70
24163000   2,02025018,012St50K0,57
24163100   2,02050018,012St50K1,14
24163200   2,020100018,012St50K2,28
24163400   2,020200018,012C45K4,52
24263000   2,52525022,515St50K0,89
24263100   2,52550022,515St50K1,78
24263200   2,525100022,515St50K3,56
24263400   2,525200022,515C45K7,12
24363000   3,03025027,018St50K1,30
24363100   3,03050027,018St50K2,59
24363200   3,030100027,018St50K5,14
24363400   3,030200027,018C45K10,28
24463000   4,04025036,024St50K2,28
24463100   4,04050036,024St50K4,56
24463200   4,040100036,024St50K9,12
24463400   4,040200036,024C45K18,24
24563000   5,05025045,030St50K3,55
24563100   5,05050045,030St50K7,10
24563200   5,050100045,030St50K14,20
24563400   5,050200045,030C45K28,40
24663100   6,06050054,036St50K10,28
24663200   6,060100054,036St50K20,56
24663400   6,060200054,036C45K41,12


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn