Material: up to module 2: 11SMnPb30. From module 2.5: C45.
Tooth quality 8 modelled on DIN 3967 (from module 2).
With crowned, milled teeth. Not hardened – not lapped.
Shaft angle = 90º.
The bevel gears only run as a pair at the stated ratio and at the same module.

Note for ordering: These gears are sold singulary, not by pair. For a pair of bevel gears, you have to order two matching gears of the same module, with a different number of teeth of the same ratio.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of Teethda
[mm]
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
b
[mm]
BH7
[mm]
E
[mm]
Admissible MD
[Nm]
Weight
[g]
Corresponding Counter Wheel
[Article-No.]
36025200   1,5:1 (20/30)0,52011,01083,56,57,14,73411,90,014236025300
36025300   1,5:1 (20/30)0,53015,415104,06,07,05,43410,10,021436025200
36054800   1,5:1 (16/24)1,01618,116136,91112,08,74,35200,0661036054900
36054900   1,5:1 (16/24)1,02424,824208,81314,812,64,35200,0993236054800
36074800   1,5:1 (16/24)1,51627,124208,71416,111,06,58280,0233436074900
36074900   1,5:1 (16/24)1,52437,23620121720,216,96,510280,0355536074800
36075200   1,5:1 (20/30)1,52033,1302091718,912,58,18340,435236075300
36075300   1,5:1 (20/30)1,53046,24530122022,117,98,110320,6513336075200
36104800   1,5:1 (16/24)2,01635,5322082122,613,11210360,576036104900
36104900   1,5:1 (16/24)2,02450,3483081821,515,71210300,8615136104800
36105200   1,5:1 (20/30)2,02043,540307,52022,311,21410401,1511936105300
36105300   1,5:1 (20/30)2,03062,36040152528,721,71415401,7330136105200
36114800   1,5:1 (16/24)2,51644,3403011,62628,216,41410453,315036114900
36114900   1,5:1 (16/24)2,52462,96030122629,422,11410405,030036114800
36115200   1,5:1 (20/30)2,52054,35030102730,216,01810526,823036115300
36115300   1,5:1 (20/30)2,53077,97550142731,122,218154510,255036115200
36144800   1,5:1 (16/24)3,01653,2484013,23032,717,71915525,925036144900
36144900   1,5:1 (16/24)3,02475,5725082427,818,61915408,949036144800
36145200   1,5:1 (20/30)3,02065,26040103335,816,824156012,439036145300
36145300   1,5:1 (20/30)3,03093,59050153337,625,724205318,686036145200
36184800   1,5:1 (16/24)4,01671,0645012,53638,919,325206514,350036184900
36184900   1,5:1 (16/24)4,024100,79660123135,623,525205221,5101036184800
36185200   1,5:1 (20/30)4,02087,08050184851,127,330208529,595036185300
36185300   1,5:1 (20/30)4,030124,612060184046,431,530256844,3190036185200
36215200   1,5:1 (20/30)5,020108,710060125054,722,940259560,6163036215300
36215300   1,5:1 (20/30)5,030155,515070124046,326,440307290,9307036215200


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn