Material: up to module 2: 11SMnPb30. From module 2.5: C45.
Tooth quality 8 modelled on DIN 3967 (from module 2).
Up to module 5 with crowned, milled teeth.
From module 6 with planed teeth. Not hardened – not lapped.
Shaft angle = 90º.
The bevel gears only run as a pair at the stated ratio and at the same module.

Note for ordering: These gears are sold singulary, not by pair. For a pair of bevel gears, you have to order two matching gears of the same module, with a different number of teeth of the same ratio.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of Teethda
[mm]
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
b
[mm]
BH7
[mm]
E
[mm]
Admissible MD
[Nm]
Weight
[g]
Corresponding Counter Wheel
[Article-No.]
36027600   3:1 (15/45)0,5158,07,563,76,57,04,33315,30,009136027700
36027700   3:1 (15/45)0,54522,722,5125,07,58,47,53411,00,0271036027600
36057600   3:1 (15/45)1,01517,715139,21616,510,07,15320,0861436057700
36057700   3:1 (15/45)1,04545,44525101517,015,17,18220,2589236057600
36078000   3:1 (16/48)1,516282418112223,212,711,48480,384236078100
36078100   3:1 (16/48)1,54872,67250122024,120,811,415321,1440536078000
36108000   3:1 (16/48)2,01635,93220102526,612,61510600,928036108100
36108100   3:1 (16/48)2,04897,39660183035,031,01525452,7695036108000
36118000   3:1 (16/48)2,51644,94030153436,517,82010775,620036118100
36118100   3:1 (16/48)2,548121,612080152933,928,520254616,8160036118000
36148000   3:1 (16/48)3,01653,9484012,53638,315,025158610,031036148100
36148100   3:1 (16/48)3,048145,914470183438,732,025305330,0230036148000
36188000   3:1 (16/48)4,01671,86450174648,320,3302011522,968036188100
36188100   3:1 (16/48)4,048194,619290204350,041,930307068,7570036188000
36217600   3:1 (15/45)5,01584,97560155356,419,1402013039,3111036217700
36217700   3:1 (15/45)5,045228,3225100204553,142,4404075117,9792036217600
36218000   3:1 (16/48)5,01689,8806016,55559,021,6402014047,7131036218100
36218100   3:1 (16/48)5,048243,2240100204755,744,9404080143,1964036218000
36737600   3:1 (15/45)6,015101,49070206773,026,25030159,270,7188036737700
36737700   3:1 (15/45)6,045273,8270100306069,055,0504594,3212,11317036737600


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn