Material: G-CuSn12, with milled out, hollow teeth. With one-sided hub. Single-thread worm gears to be paired with single-thread worms. If the module (and number of threads) are matching, various ratios at various axle distances can be realized. Pressure angle 20°. Efficiency: approx. 0,53. Limited self-locking capacity.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTransmissiond0
[mm]
da
[mm]
ND
[mm]
NL
[mm]
b
[mm]
L
[mm]
C *
[mm]
a
[mm]
BH7
[mm]
Admissible MD
[Nm]
Weight
[g]
30000700   2020 : 110,011,28538-8,530,133
30001000   2525 : 112,513,710538-9,7540,246
30002000   5050 : 12526,210538-1640,8716
30003000   7575 : 137,538,715538-22,2541,336
30003200   100100 : 15051,215538-28,551,7360


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn