Material: G-CuSn12, with milled out, hollow teeth. With one-sided hub. Single-thread worm gears to be paired with single-thread worms. If the module (and number of threads) are matching, various ratios at various axle distances can be realized. Pressure angle 20°. Efficiency: approx. 0,58 Limited self-locking capacity.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTransmissiond0
[mm]
da
[mm]
ND
[mm]
NL
[mm]
b
[mm]
L
[mm]
C *
[mm]
a
[mm]
BH7
[mm]
Admissible MD
[Nm]
Weight
[g]
30030700   2020 : 11516,710639-11,7540,358
30031000   2525 : 118,7520,412639-13,6240,5913
30032000   5050 : 137,539,212639-2342,735
30033000   7575 : 156,2557,915639-32,3744,173
30033200   100100 : 17576,715639-41,7555,4123


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn