Material: Steel 11SMnPb30, inspected for fissures, case hardened HV 620-700, ground. Pressure angle 15°. The worms can only be used with gear wheels having the same centre distance and the same transmission. Can be built into gear systems, no reworking required, thus short assembly times. The figures stated for the efficiency are only reference values, since - besides the lead angle - also mounting, lubrication, speed and assembly have an influence on the efficiency.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of GearsSlope Angle
[°]
da
[mm]
Level of Efficiency
[%]
Weight
[g]
32210200   2,78 : 1 *1,5931°5529,200,8188
32210500   5 : 11,75522°5226,020,7862
32210700   7,25 : 11,5413°4728,180,7180
32210800   8 : 11,9314°2526,690,7165
32211000   10 : 11,5310°4327,200,6673
32211200   12 : 11,929°1127,600,6370
32211500   15 : 11,527°0027,620,5776
32212000   20 : 11,1525°3326,080,5170
32212500   25 : 10,924°0926,670,4480
32213000   30 : 11,513°2727,920,4080
32214000   40 : 11,1512°4526,210,3470
32215000   50 : 10,912°0426,730,2878
32215800   58 : 10,8512°2122,350,3050
32219000   90 : 10,511°0926,000,1879


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn