Material: Special brass CuZn40Al2/So. Pressure angle 15°. The gear wheels can only be used with worms having the same centre distance and the same transmission. Can be built into gear systems, no reworking required, thus short assembly times. * Worm only polished - worm gear with helical gearing. ** The figures stated for the efficiency are only reference values, since - besides the lead angle - also mounting, lubrication, speed and assembly have an influence on the efficiency.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of TeethHelix Angle
[°]
dA
[mm]
Max. Torque Nm at 2800
[rpm]
Weight
[g]
32200200   2,78 : 1 *1,52531°5546,766,6178
32200500   5 : 11,752522°5253,0015,3220
32200700   7,25 : 11,52913°4750,0014,7195
32200800   8 : 11,92414°2553,0016,7210
32201000   10 : 11,53010°4351,0016,0200
32201200   12 : 11,9249°1152,0016,1210
32201500   15 : 11,5307°0050,0015,3198
32202000   20 : 11,15405°3350,5014,8210
32202500   25 : 10,9504°0949,0012,9210
32203000   30 : 11,5303°2750,0015,0196
32204000   40 : 11,15402°4550,5014,7200
32205000   50 : 10,9502°0449,0012,9188
32205800   58 : 10,85582°2153,0014,5200
32209000   90 : 10,5901°0949,009,1198


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn