Material:Steel. Concentricity: about 0,02 mm. Tolerance: Shaft k6-h10, Hub H8. Mounting: The bush is mounted quickly. Just place the bush inside the hub and push both onto the shaft. Fasten with Allen key. Demounting: Remove tensioning screws. Put screws in forcing thread and fasten them until the bush is pressed off. MN = transmittable torque at load of 0. If the screws are fastened with Manz. Fa = transmittable axial force at torque of 0. If the screws are fastened with Manz. Manz = required fastening torque for the screws. The dimensions refer to bushes before assembly.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
Transmissible Torque T
[Nm]
Transmissible Axial Force Fax
[kN]
PW
[N/mm²]
PN
[N/mm²]
Bolts DIN 912 No. of
[pcs]
SizeM No.
[Nm]
Weight
[kg]
61520600   61425191022,072,590702M3 x 820,03
61520800   8152721,51225,520590702M4 x 840,04
61520900   91628241428,0286,590702M4 x 840,05
61521000   101628241428,0346,590702M4 x 840,05
61521100   11183025,51429,5366,590702M4 x 1040,06
61521200   12183025,51429,5406,590702M4 x 1040,06
61521400   14223527,51531,5669,590703M4 x 1040,08


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn