Material: Up to D1 = 28 mm hubs made of brass, chromated and passivated. From D1 = 41,4 mm aluminium alloy with iridite NCP finish.Torque ring made of black polyacetal. These unique, zero backlash, general purpose couplings provide electrical insulation. They are designed for the lower torque range and offer generous angular and radial misalignment compensation. Their axial stiffness is unique and they can anchor unrestricted shafts or perform light push/pull duties. Applications: Ideal for stepper motors due to the damping properties of plastic torque rings. Positioning drives, position encoders and incremental or absolute encoders, pumps etc. Temperature range: -20ºC to +60ºC. 1) At lower speeds the couplings can compensate up to +/-1 mm radial and 10º angular displacement. 2) Operating factors: see coupling HB.
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
Product Quantity Torque max.
[Nm]
Stat. Breaking Torque
[Nm]
Bore B +0,03/-0
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
D1
[mm]
Max. Displacement at 3000 rpm
[°]
Max. Displacement at 3000 rpm
[radial
[mm]]
Torsional Rigidity
[Nm/rad]
Weight
[g]
60100200   0,30,9214,25,14,618,020,20257
60100300   0,30,9314,25,14,618,020,20257
60100400   0,30,9414,25,14,618,020,20257
60100700   1,75,0319,16,96,128,020,209216
60100800   1,75,0419,16,96,128,020,209216
60100900   1,75,0619,16,96,128,020,209216
60101000   1,75,0819,16,96,128,020,209216
60101300   3,510,5628,411,28,641,420,2529930
60101400   3,510,5828,411,28,641,420,2529930
60101500   3,510,51028,411,28,641,420,2529930
60101800   3,510,51228,411,28,641,420,2529930


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn