Material: Hubs made from Aluminium. Spider made from Polyurethane. Size 5 - 9: Shore hardness 92°A (gelb oder weiß). From size 14: Shore hardness 98°A (red). - Zero backlash, insertable elastic coupling. - With clamps, ready-to-install for rapid mounting. - Many different sizes and diameters available. - From size 14 can be exchanged with couplings RN, RNH and couplings from many other suppliers. On request with soft spiders 92°A. Temperature range: -30°C to +90°C. Note: Bores with * are pilot bores (not H7). The torque depends on the size of the finished bore.

Service:

Katalogseite

Betriebs / Wartungsanleitung

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity SizeTorque max.
[Nm]
Bore dH7
[mm]
Bores optional
[mm]
DH
[mm]
L
[mm]
I
[mm]
IW
[mm]
E
[mm]
Angular Misalignment max
[degrees]
Radial Misalignment max.
[mm]
Axial Misalignment max.
[mm]
Speed max.
[1/min]
Weight
[g]
Replacement-Gear Rim
[Art.-Nr.]
60540501   5 -1*510155 -510,06+0,4/-0,238000260519205
60540503   50,43510155 -510,06+0,4/-0,238000260519205
60540504   50,54510155 -510,06+0,4/-0,238000260519205
60540703   7 -3*714227 -810,1+0,6/-0,3270006
60540705   70,955714227 -810,1+0,6/-0,327000660519207
60540706   716714227 -810,1+0,6/-0,327000660519207
60540903   9 -3*11203010 -1010,13+0,8/-0,4190001760519209
60540909   92,6911203010 -1010,13+0,8/-0,4190001760519209
60540910   92,71011203010 -1010,13+0,8/-0,4190001760519209
60540911   92,81111203010 -1010,13+0,8/-0,4190001760519209
60541403   14 -3*16303511 -130,90,09+1/-0,5130004160519814
60541411   145,61116303511 -130,90,09+1/-0,5130004160519814
60541414   146,11416303511 -130,90,09+1/-0,5130004160519814
60541416   146,51616303511 -130,90,09+1/-0,5130004160519814
60541905   19 -5*22406625 -160,90,06+1,2/-0,51000015060519819
60541914   19291422406625 -160,90,06+1,2/-0,51000015060519819
60541916   19301622406625 -160,90,06+1,2/-0,51000015060519819
60541919   19321922406625 -160,90,06+1,2/-0,51000015060519819
60542405   24 -5*32557830 -180,90,1+1,4/-0,5700032060519824
60542416   24381632557830 -180,90,1+1,4/-0,5700032060519824
60542419   24401932557830 -180,90,1+1,4/-0,5700032060519824
60542424   24442432557830 -180,90,1+1,4/-0,5700032060519824
60542810   28 -10*38659035 -200,90,11+1,5/-0,7600047060519828
60542824   28912438659035 -200,90,11+1,5/-0,7600047060519828
60542828   28972838659035 -200,90,11+1,5/-0,7600047060519828
60542832   281013238659035 -200,90,11+1,5/-0,7600047060519828
60543810   38 -10*458011445 -240,90,12+1,8/-0,7500096060519838
60543828   3811028458011445 -240,90,12+1,8/-0,7500096060519838
60543832   3811432458011445 -240,90,12+1,8/-0,7500096060519838
60543838   3812038458011445 -240,90,12+1,8/-0,7500096060519838
60544220   42 -20*509512650 -260,90,14+2/-14000170060519842
60544232   4226532509512650 -260,90,14+2/-14000170060519842
60544238   4228538509512650 -260,90,14+2/-14000170060519842
60544245   4230045509512650 -260,90,14+2/-14000170060519842
60544820   48 -20*5510514056 -280,90,16+2,1/-13750250060519848
60544838   48445385510514056 -280,90,16+2,1/-13750250060519848
60544845   48480455510514056 -280,90,16+2,1/-13750250060519848
60544850   48495505510514056 -280,90,16+2,1/-13750250060519848


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn