Material: Slide elements: Aluminium.Ball retainers and balls: Stainless steel. Sold by pair (1 x product no. = 1 pair of slides). Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Hold-in in closed position.
  • Mounting bracket for electrical cabinets on request.
  • Service life 40,000 cycles.
  • Temperature range: -20°C to +70°C.

Note Recommended fastening: M5 countersunk/ 6mm countersunk Euro screw. Use all mounting positions to achieve the max. load rating. The load capacity was tested at a slide spacing of 450mm.

Attention: vertical (side) mounting only.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64904530   300324--192224--400,72
64904535   350374--224256--430,86
64904540   400424160192288320128160450,98
64904545   450474160192320352128160481,11
64904550   500524192224384416160192501,24
64904555   550574192224416448160192501,37
64904560   600624256288480512192256501,50
64904565   650674256288544576192256501,62
64904570   700724288320576608256288501,76
64904580   790804352384672704320352402,00


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn