Material: Slide elements: Cold rolled steel, zinc plated, with organic-mineral coating for high corrosion resistance. Ball retainers: Plastic. Balls: Hardened steel.


Sold by piece (1 x product no. = 1 single slide).
Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Slides sold separately.
  • Good corrosion resistance.
  • Lubricated with grease for food.
  • Service life 10,000 cycles.
  • Temperature range: -20°C to +70°C.
Note: Recommended fastening: M5 / M6 screw. Screw head diameter max. 12.7 mm. Screw head height max. 4.8mm. Use all mounting positions to achieve the max. load ratings.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Schienenlänge
[mm]
Auszug +/- 3,3
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
M
[mm]
N
[mm]
P
[mm]
Q
[mm]
R
[mm]
Lastwert / Paar
[kg]
Gewicht / Stück
[kg]
64905710   254254-----103,1128,5147,6166,6---152,4209,6228,62721,15
64905712   305305-----153,9179,3198,4217,4---203,2260,4279,42721,40
64905714   356356-----204,7230,1249,2268,2--254,0311,2330,22721,64
64905716   406406127----255,5280,9300,0319,0--304,8362,0381,02721,90
64905718   457457127---246,1306,3331,7350,8369,8--355,6412,8431,82722,15
64905720   508508127190,5--296,9357,1382,5401,6420,6---406,4463,6482,62722,38
64905722   559559127190,5--347,7407,9433,3452,4471,4--457,2514,4533,42722,61
64905724   610610127190,5--398,5458,7484,1503,2522,2---508,0565,2584,22672,88
64905726   660660127190,5-449,3509,5534,9554,0573,0--558,8616,0635,02643,13
64905728   711711127190,5--500,1560,3585,7604,8623,8---609,6666,8685,82613,37
64905730   762762127190,5368,3-550,9611,1636,5655,6674,6235-501,7660,4717,6736,62583,62
64905732   813813127190,5368,3-601,7661,9687,3706,4725,4235393,7552,5711,2768,4787,42563,86
64905734   864864127190,5368,3469,9652,5712,7738,1757,2776,2235419,1603,3762,0819,2838,22534,15
64905736   914914127190,5368,3520,7703,3763,5788,9808,0827,0235444,5654,1812,8870,0889,02484,37
64905740   10161016127190,5368,3520,7804,9865,1890,5906,6928,6235546,1755,7914,4971,6990,62374,88
64905742   10671067127190,5368,3520,7855,7915,9941,3960,4979,4235546,1806,5965,21022,41041,42285,11
64905744   11181118127190,5368,3520,7906,5966,7992,11011,21030,2235546,1857,31016,01073,21092,22185,35
64905748   12191219127190,5368,3520,71008,11068,31093,71112,81131,8235596,9958,91117,81174,81193,82045,86


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn